JAJSN98E May 2020 – February 2024 UCC5350-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | NO. | ||
UCC5350MC-Q1 | UCC5350SB-Q1 | |||
CLAMP | 7 | — | I | Active Miller-clamp input used to prevent false turn-on of the power switches found on the 'M' version. |
GND1 | 4 | 4 | G | Input ground. All signals on the input side are referenced to this ground. |
IN+ | 2 | 2 | I | Noninverting gate-drive voltage-control input. The IN+ pin has a CMOS input threshold. This pin is pulled low internally if left open. Use Table 8-4 to understand the input and output logic of these devices. |
IN– | 3 | 3 | I | Inverting gate-drive voltage control input. The IN– pin has a CMOS input threshold. This pin is pulled high internally if left open. Use Table 8-4 to understand the input and output logic of these devices. |
OUT | 6 | — | O | Gate-drive output found on the 'M' version |
OUTH | — | 6 | O | Gate-drive pullup output found on the 'S' version |
OUTL | — | 7 | O | Gate-drive pulldown output found on the 'S' version |
VCC1 | 1 | 1 | P | Input supply voltage. Connect a locally decoupled capacitor to GND1. Use a low-ESR or ESL capacitor located as close to the device as possible. |
VCC2 | 5 | 5 | P | Positive output supply rail. Connect a locally decoupled capacitor to VEE2. Use a low-ESR or ESL capacitor located as close to the device as possible. |
VEE2 | 8 | 8 | G | Ground pin. Connect to MOSFET source or IGBT emitter. Connect a locally decoupled capacitor from VCC2 to VEE2. Use a low-ESR or ESL capacitor located as close to the device as possible. |