DLPA078B February   2017  – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421

 

  1.   Trademarks
  2. Introduction to Optical Modules
    1. 1.1 DLP Pico Chip or Digital Micromirror Device (DMD)
    2. 1.2 Illumination
    3. 1.3 llumination Optics
    4. 1.4 Projection Optics
    5. 1.5 Flash Memory Board
  3. Use Case Considerations
    1. 2.1 Optical Module Specifications
  4. Core Optical Module Specifications
    1. 3.1 Brightness
    2. 3.2 Size
    3. 3.3 Resolution
    4. 3.4 Illumination Power Consumption
    5. 3.5 Throw Ratio
    6. 3.6 Offset
    7. 3.7 Contrast Ratio
  5. Additional Optical Module Specifications
    1. 4.1 Brightness Uniformity
    2. 4.2 Focus Uniformity
    3. 4.3 Color Management
    4. 4.4 Illumination Type
    5. 4.5 Thermal Management
    6. 4.6 Optical Zoom
    7. 4.7 Depth of Focus
    8. 4.8 Focus Method
    9. 4.9 Automatic White Point Correction
  6. Features Implemented in Software
    1. 5.1 Keystone Correction
    2. 5.2 DLP Image Processing Settings
    3. 5.3 DLP IntelliBright Algorithms
  7. Hardware Integration Considerations
    1. 6.1 Flash Memory
    2. 6.2 DLP Controller to DMD Interface
    3. 6.3 Flash Memory to DLP Controller Interface
  8. Business Considerations
    1. 7.1 Cost
    2. 7.2 Custom Optical Modules
    3. 7.3 Minimum Order Quantity (MOQ)
    4. 7.4 Lead Times
  9. Example Optical Module Specification Table
  10. Get Started with Development
  11. 10Revision History

Illumination Type

DLP technology can be used with any illumination type. Lamps, LEDs, and laser illumination are all potential options when designing optical modules with DLP chips. Currently, most DLP Pico projection optical modules use RGB LED illumination due to their small size and high brightness efficiency. DLP Pico projection systems also use laser illumination to achieve higher brightness levels and smaller optical designs. Optical module manufacturers can help choose an appropriate illumination type based on the system requirements.