DLPA078C February 2017 – October 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421
Throw ratio (see Figure 2-3) describes how large of a projected image an optical module creates at a given distance from the projection surface. The throw ratio is defined as the ratio of D (the distance from the final optical element to the projection surface) to W (width of projected image). For example:
A shorter throw ratio requires larger projection lenses and mirrors, increasing the size of the optical module. For more information regarding throw ratio, see slide 69 of the DLP Optical Design Guidelines presentation.
Figure 2-3 Throw Ratio