DLPU040C October 2016 – July 2024
Connector J12 accepts +5 VDC input power for the D4100 Platform. Do not use connectors J12 and J18 concurrently.
J12 is a DC power jack connector manufactured by CUI Inc., part number PJ-047BH, or equivalent.
| Pin Number | Pin Name | Description |
|---|---|---|
| 1 | +5V_IN | +5 VDC input, 30W maximum. Pin 1 is center and is 2.5mm ID and 5.5mm OD. |
| 2 | GND | Pins 2 and 3 are tied together to ground. |
| 3 | GND | Pins 2 and 3 are tied together to ground. |