DLPU072C June 2018 – January 2024 DLPC3434
Table 3-88 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:1) | Reserved |
| b(0) | CCA enable:
|
This function must remain enabled during normal operation.
When CCA is disabled, an identity matrix is used.