DLPU072C June 2018 – January 2024 DLPC3434
Table 3-20 describes the return parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Bit | Type | Description |
|---|---|---|
| 7 | R | Reserved |
| 6 | R | Polarity of 3-D Reference (External Only) 0h = Correct – No Inversion Required. 1h = Incorrect – Inversion Required. |
| 5 | R | Frame Dominance 0h = Left Dominant. (Data sent left eye first) 1h = Right Dominant. (Data sent right eye first) |
| 4-2 | R | Reserved |
| 1 | R | Source of 3-D Reference 0h = Internal Reference Generator NOT supported 1h = External (SLT_3DR Pin) |
| 0 | R | 3-D Mode Control 0h = 2-D Operation 1h = 3-D Operation |