DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-50 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Pixels per line (LSByte) |
| Byte 2 | Pixels per line (MSByte) |
| Byte 3 | Lines per frame (LSByte) |
| Byte 4 | Lines per frame (MSByte) |
The parameter values are 1-based (for example, a value of 1280 pixels specifies 1280 pixels per line).
This command returns the value specified by the Write External Input Image Size command.