Revision History
Changes from Revision A (February 2022) to Revision B (August 2022)
- Added description of software version compatibilityGo
- Added #GUID-20211101-SS0T-FTNC-JNZX-0CKSGQHS1MJZ/GUID-76BB212B-E0A3-4CF2-9579-888B6C03CB8D section. All of the commands in this category are new.Go
- Modified description of Blend Map Gain and Blend Offset commandsGo
- Added description for Table 19-66
Go
- Added Actuator EEPROM Free Memory Access and Actuator EEPROM Free Memory Info commandsGo
- Updated the return parameters of Get apply manual warping command(36h)Go
- Added detailed description of Smooth Warp commands, Set Manual Warp update mode(39h) and Set Manual Warp Table commands(34h)Go
Changes from Revision * (August 2021) to Revision A (February 2022)
- Three D Source Configuration (B2h) command added.Go
- New parameters added in Version (01h) command.Go
- Changes made in EEPROM Data Present (07h) command.Go
- Changes made in EEPROM Invalidate (0Ah) command.Go
- XPR Calibration Pattern Display (ABh)command added.Go
- WPC Calibration Data (C6h) command added.Go
- WPC Calibration Structure Overide (D2h) command added.Go
- Changes made in DB Border Configuration (BBh) command.Go
- All DB Aperture and CW related commands removed.Go
- Opcode of Vx1 Hw Status command changed.Go
- EEPROM Free Area Offset(FFh)addedGo
- DLPA3005 Register(E3h)removedGo
- Enable Low Latency Mode(12h)command added.Go
- Warp Timing Validation Enable Adjust Wrp(3Bh) command added.Go
- Is Warp Geometry Modified (3Ch) command added.Go
- Img White Peaking Factor(4Ch) command added.Go
- XPR Filter Strength(4Dh) command added.Go
- Image Color Profile(51h) command added.Go
- Image Point HSG(52h) command added.Go
- Spcc Control Points(53h) command added.Go
- PCC Coefficients Direct(54h) command added.Go
- All the commands in this category have been newly
added.Go
- EEPROM Lock State(6Ch)added.Go
- All Lamp and CW related commands removedGo