DLPU082B August 2021 – August 2022 DLPC7540
Get Vx1 Hw Status | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
Is Source Locked bit 0: Source Locked |
Byte 1 |
Is Bit Locked bit 0: Bit Locked |
Byte 2 |
Is Byte Locked bit 0: Byte Locked |
Byte 3 |
Is Data Locked bit 0: Data Locked |
Byte 4 |
Is V Sync Stable bit 0: V Sync Stable |
Byte 5 |
Is H Sync Stable bit 0: H Sync Stable |
Bytes 6-7 |
Acitve Pixels Per Line (APPL) (Pixels) |
Bytes 8-9 |
Active Lines Per Frame (ALPF) (Lines) |
Bytes 10-11 |
Total Pixels Per Line (TPPL) Largest (Pixels) |
Bytes 12-13 |
Total Lines Per Frame (TLPF) (Lines) |
Bytes 14-15 |
TPPL Smallest (Pixels) |
Bytes 16-17 |
Vertical Front Porch (VFP) (Lines) |
Bytes 18-19 |
Vertical Back Porch (VBP) (Lines) |
Bytes 20-21 |
Vsync Pulse Width (VSW) (Lines) |
Bytes 22-23 |
Horizontal Front Porch (HFP) (Pixels) |
Bytes 24-25 |
Horizontal Back Porch (HBP) (Pixels) |
Bytes 26-27 |
Hsync Pulse Width (HSW) (Pixels) |
Bytes 28-29 |
HSync To VSync Pixel clock count (Hs2Vs) |
Bytes 30-31 |
VSync To HSync Pixel clock count (Vs2Hs) |
Byte 32 |
H Sync Polarity bit 0: H Sync Polarity Is Positive |
Byte 33 |
V Sync Polarity bit 0: V Sync Polarity Is Positive |
Bytes 34-37 |
Freq Captured (kHz) |
Reports Vx1 source HW interface status. |