DLPU112 October   2021 DLPC6540

 

  1.   Trademarks
  2. 1System Requirements
  3. 2Software Installation and Driver Installation
  4. 3EVM Selection
  5. 4User Interface Overview
  6. 5Connecting to the EVM
  7. 6Updating the Firmware
  8. 7Troubleshooting
  9. 8Event Logging and Command Logging
    1. 8.1 Event Logging
    2. 8.2 Command Logging
  10. 9Advanced Mode
    1. 9.1 Connection Page
    2. 9.2 Scripting Page
    3. 9.3 Command Pages

Connection Page

The connection page in the Advanced mode works similar to the connection page in the Simple mode, with the addition of the Logging Interface for DLP471TP EVM.

GUID-20211027-SS0I-LXVC-S1HC-FK6TJG0ZFMZW-low.png Figure 9-1 Advanced GUI – Connection Page