JAJS224D December 2006 – July 2024 UCC27200 , UCC27201
PRODUCTION DATA
| Inputs Low | |
| T = 25°C |
| VDD = 12 V | ||
| No Load on Outputs | ||
| T = 25°C |
| VDD = 12 V |
| ILO = IHO = –100 mA |
| VDD = VHB = 12 V |
| VDD = VHB = 12 V |
| VDD = 12 V | ||
| No Load on Outputs | ||
| VDD = 12 V | ||
| No Load on Outputs | ||
| T = 25°C |
| VDD = 12 V |
| ILO = IHO = 100 mA |
| T = 25°C |
| VDD = VHB = 12 V |