JAJS253P April 2004 – August 2024 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
Hosts and self-powered hubs have a local power supply that powers the embedded functions and the downstream ports (see Figure 9-11 and Figure 9-12). This power supply must provide from 5.25 V to 4.75 V to the board side of the downstream connection under full-load and no-load conditions. Hosts and SPHs are required to have current-limit protection and must report overcurrent conditions to the USB controller. Typical SPHs are desktop PCs, monitors, printers, and stand-alone hubs.
Figure 9-11 Typical One-Port USB Host and Self-Powered Hub
Figure 9-12 Typical Four-Port USB Host and Self-Powered Hub