JAJS391E March 2001 – January 2025 TPS792
PRODUCTION DATA
This device is designed to operate from an input voltage supply range from 2.7V to 5.5V. The input voltage range must provide adequate headroom for the device to have a regulated output. This input supply must be well-regulated and stable. A 0.1µF input capacitor is required for stability (legacy chip) or a 1µF (new chip); if the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.