JAJSD34D April 2017 – June 2024 CSD88599Q5DC
PRODUCTION DATA
The typical power block system characteristic curves (Figure 4-1 through Figure 4-6) are based on measurements made on a PCB design with dimensions of 4in (W) × 3.5in (L) × 0.062in (H) and 6 copper layers of 2oz copper thickness. See Section 5 section for detailed explanation. TJ = 125°C, unless stated otherwise.

| VIN = 36V | VDD = 10V | D.C. = 50% | ||
| ƒSW = 20kHz | L = 480µH |

| VIN = 36V | VDD = 10V | D.C. = 50% | ||
| ƒSW = 20kHz | L = 480µH |

| D.C. = 50% | VDD = 10V | IOUT = 40A | ||
| ƒSW = 20kHz | L = 480µH |

| VIN = 36V | VDD = 10V | D.C. = 50% | ||
| ƒSW = 20kHz | L = 480µH | IOUT = 40 A |

| VIN = 36V | VDD = 10V | IOUT = 40A | ||
| L = 480µH | D.C. = 50% |

| VIN = 36V | VDD = 10V | |||
| ƒSW = 20kHz | L = 480µH |