JAJSDX9C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
The IEEE 802.3at standard specifies a detection signature resistance, RDEN between 23.7 kΩ and 26.3 kΩ, or 25 kΩ ± 5%. A resistor of 24.9 kΩ ± 1% is recommended for RDEN.