JAJSDZ0J October 2011 – April 2016 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Table 3-1 lists the features supported across different AM335x devices.
FUNCTION | AM3351 | AM3352 | AM3354 | AM3356 | AM3357 | AM3358 | AM3359 | |
---|---|---|---|---|---|---|---|---|
ARM Cortex-A8 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Frequency(1) | 300 MHz 600 MHz |
300 MHz 600 MHz 800 MHz 1000 MHz |
600 MHz 800 MHz 1000 MHz |
300 MHz 600 MHz 800 MHz |
300 MHz 600 MHz 800 MHz |
600 MHz 800 MHz 1000 MHz |
600 MHz 800 MHz |
|
MIPS(2) | 600 1200 |
600 1200 1600 2000 |
1200 1600 2000 |
600 1200 1600 |
600 1200 1600 |
1200 1600 2000 |
1200 1600 |
|
On-chip L1 cache | 64KB | 64KB | 64KB | 64KB | 64KB | 64KB | 64KB | |
On-chip L2 cache | 256KB | 256KB | 256KB | 256KB | 256KB | 256KB | 256KB | |
Graphics accelerator (SGX530) | — | — | 3D | — | — | 3D | 3D | |
Hardware acceleration | Crypto accelerator | Crypto accelerator | Crypto accelerator | Crypto accelerator | Crypto accelerator | Crypto accelerator | Crypto accelerator | |
Programmable real-time unit subsystem and industrial communication subsystem (PRU-ICSS) | — | — | — | Features including basic Industrial protocols; ZCE: Limited PRU I/Os pinned out |
Features including all Industrial protocols | Features including basic Industrial protocols | Features including all Industrial protocols | |
On-chip memory | 128KB | 128KB | 128KB | 128KB | 128KB | 128KB | 128KB | |
Display options | LCD | LCD | LCD | LCD | LCD | LCD | LCD | |
General-purpose memory | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | |
DRAM(3) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | |
Universal serial bus (USB) | ZCE: 1 port | ZCE: 1 port ZCZ: 2 ports |
ZCE: 1 port ZCZ: 2 ports |
ZCE: 1 port ZCZ: 2 ports |
No ZCE Available ZCZ: 2 ports |
No ZCE Available ZCZ: 2 ports |
No ZCE Available ZCZ: 2 ports |
|
Ethernet media access controller (EMAC) with 2-port switch | 10/100/1000 ZCE: 1 port |
10/100/1000 ZCE: 1 port ZCZ: 2 ports |
10/100/1000 ZCE: 1 port ZCZ: 2 ports |
10/100/1000 ZCE: 1 port ZCZ: 2 ports |
10/100/1000 No ZCE Available ZCZ: 2 ports |
10/100/1000 No ZCE Available ZCZ: 2 ports |
10/100/1000 No ZCE Available ZCZ: 2 ports |
|
Multimedia card (MMC) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |
Controller-area network (CAN) | — | 2 | 2 | 2 | 2 | 2 | 2 | |
Universal asynchronous receiver and transmitter (UART) | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |
Analog-to-digital converter (ADC) | 8-ch 12-bit | 8-ch 12-bit | 8-ch 12-bit | 8-ch 12-bit | 8-ch 12-bit | 8-ch 12-bit | 8-ch 12-bit | |
Enhanced high-resolution PWM modules (eHRPWM) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |
Enhanced capture modules (eCAP) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |
Enhanced quadrature encoder pulse (eQEP) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |
Real-time clock (RTC) | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Inter-integrated circuit (I2C) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |
Multichannel audio serial port (McASP) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |
Multichannel serial port interface (McSPI) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |
Enhanced direct memory access (EDMA) | 64-Ch | 64-Ch | 64-Ch | 64-Ch | 64-Ch | 64-Ch | 64-Ch | |
Input/output (I/O) supply | 1.8 V, 3.3 V | 1.8 V, 3.3 V | 1.8 V, 3.3 V | 1.8 V, 3.3 V | 1.8 V, 3.3 V | 1.8 V, 3.3 V | 1.8 V, 3.3 V | |
Operating temperature range | 0 to 90°C –40 to 105°C |
-40 to 125°C(4)
–40 to 105°C –40 to 90°C 0 to 90°C |
–40 to 105°C –40 to 90°C 0 to 90°C |
–40 to 105°C –40 to 90°C 0 to 90°C |
–40 to 105°C –40 to 90°C |
–40 to 105°C –40 to 90°C 0 to 90°C |
–40 to 105°C –40 to 90°C |
For information about other devices in this family of products, see the following links: