JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | PIN_PDN_MODE | FAST_PDN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R/W | 0h | Must read or write 0 |
1 | PIN_PDN_MODE | R/W | 0h | This bit selects the pin power-down mode. 0 : PDN pin is configured to fast power-down 1 : PDN pin is configured to global power-down |
0 | FAST_PDN | R/W | 0h | This bit controls the fast power-down. 0 : Device powered up 1 : Fast power down |