JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
The TCXO input is the reference clock to the TCXO-DPLL loop in each PLL channel. When the PLL channel uses the TCXO-DPLL, the TCXO input source determines the close-in phase noise and wander performance (MTIE/TDEV) when the DPLL is locked, as well as the frequency accuracy and stability in free-run and holdover modes. A TCXO input with high phase noise floor must have minimal or no impact on the output jitter performance, provided the TCXO loop bandwidth is designed low enough to attenuate the noise contribution. This input can be driven from a low-frequency TCXO, OCXO, or external traceable clock that conforms to the frequency accuracy and holdover stability requirements of the application. TCXO and OCXO frequencies of 10 to 12.8 MHz are widely available and cost-effective options.
The TCXO input can accept an AC-coupled single-ended clock (sine, clipped-sine, or square wave) and has an internal weak bias of about 0.6 V. The input voltage swing must be less than 1.3 Vpp and terminated before AC-coupling to the pin. If unused, the TCXO input buffer can be powered down by register bit and the pin can be left floating.
The buffered TCXO path also drives the input monitoring blocks as well as the TCXO/Ref bypass mux to the output muxes, allowing a buffered copy of the TCXO input on OUT0 and/or OUT1.
Figure 7-9 TCXO Input Buffer