JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
The APLL fractional N divider includes a 9-b integer portion (INT), 40-b numerator portion (NUM), a fixed 40-b denominator portion (DEN), and sigma-delta modulator. The INT and NUM are programmable, while the denominator is fixed to 240 for highest frequency resolution (step size) on the output. The total N divider value is: N = INT + NUM / DEN.