JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
Once locked, the PLL output clocks are frequency and phase locked to the selected DPLL input clock. While the DPLL is locked, the output clocks is not affected by frequency drift on the XO or TCXO inputs. The REF-DPLL has a programmable frequency lock detector and phase lock detectors to indicate loss of frequency lock (LOFL) and loss of phase lock (LOPL) status flags, which can be observed through the status pins or status bits. Once frequency lock is detected (LOFL → 0), the tuning word history monitor (if enabled) begins to accumulate history data that is used to determine the initial output frequency accuracy upon entry into holdover mode.