JAJSEV0G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 3.3-V VDDIO | ||||||
| VOH | High level output voltage | IOH = –4 mA
VDDIO = 3.3-V ±5% | 2.4 | V | ||
| VOL | low level output voltage | IOL = 4 mA
VDDIO = 3.3-V ±5% | 0.4 | V | ||
| VIH | High level input voltage | VDDIO = 3.3-V ±5% | 1.7 | V | ||
| VIL | Low level input voltage | VDDIO = 3.3-V ±5% | 0.8 | V | ||
| 2.5-V VDDIO | ||||||
| VOH | High level output voltage | IOH = –4 mA
VDDIO = 2.5-V ±5% | VDDIO × 0.8 | V | ||
| VOL | Low level output voltage | IOL = 4 mA
VDDIO = 2.5-V ±5% | 0.4 | V | ||
| VIH | High level input voltage | VDDIO = 2.5-V ±5% | 1.5 | V | ||
| VIL | Low level input voltage | VDDIO = 2.5-V ±5% | 0.7 | V | ||
| 1.8-V VDDIO | ||||||
| VOH | High level output voltage | IOH = –2 mA
VDDIO = 1.8-V ±5% | VDDIO – 0.4 | V | ||
| VOL | Low level output voltage | IOL = 2 mA
VDDIO = 1.8-V ±5% | 0.4 | V | ||
| VIH | High level input voltage | VDDIO = 1.8-V ±5% | 1.3 | V | ||
| VIL | Low level input voltage | VDDIO = 1.8-V ±5% | 0.5 | V | ||
| DC CHARACTERISTICS | ||||||
| IIH | Input high current (VIN = VCC) | –40°C to 85°C | –10 | 10 | μA | |
| 85°C to 125°C | –20 | 20 | ||||
| IIL | Input low current (VIN = GND) | –40°C to 125°C | –10 | 10 | μA | |
| IOZ | TRI-STATE output current (VOUT = VCC, VOUT = GND) | -40°C to 85°C | –10 | 10 | μA | |
| 85°C to 125°C | –20 | 20 | ||||
| CXI/XO | XO and XI capacitance(1) | 0.8 | pF | |||
| CIN | Input capacitance(1) | 5 | pF | |||
| COUT | Output capacitance(1) | 5 | pF | |||
| RPU-POR | Integrated pullup resistance during latch-in (RESET and Power-Up) | Pins: RX_ER, LED_0, CRS, and COL | 37.5 | 50 | 62.5 | kΩ |
| RPull-Up | Integrated pullup resistance | 6.75 | 9 | 11.25 | kΩ | |
| RPull-Down | Integrated pulldown resistance | 6.75 | 9 | 11.25 | kΩ | |
| PMD OUTPUTS | ||||||
| VOD | MDI 10BASE-Te swing | VOD can be controlled through GUID-3D5D3C24-1A81-48F4-B10E-06683A3B1FBB.html#d7e7512 | 1.54 | 1.75 | 1.96 | Vpeak |
| VOD | MDI 100BASE-TX swing | VOD can be controlled through GUID-3D5D3C24-1A81-48F4-B10E-06683A3B1FBB.html#d7e7512 | 0.95 | 1 | 1.05 | Vpeak |
| VODsym | MDI 100BASE-TX voltage symmetry | 98% | 100% | 102% | ||
| VOD | MDI 100BASE-FX transmitter swing (1) | Differential output voltage pk-pk(2) | 0.9 | 1 | 1.1 | Vpk-pk |
| Tr/f | MDI 100BASE-FX transmitter rise/fall time(1) | 10%-90% Rise/Fall Time | 0.5 | 1 | 1.5 | ns |
| Tj_out | MDI 100BASE-FX transmitter total jitter (1) | 1.4 | ns | |||
| Vin | MDI 100BASE-FX receiver input swing requirement (1) | Input differential voltage pk-pk | 0.22 | 1.8 | Vpk-pk | |
| Tj_in | MDI 100BASE-FX receiver input jitter requirement (1) | Input jitter tolerance pk-pk | 0.45 | UI | ||