JAJSGT5J NOVEMBER   2006  – January 2019 TS3USB221

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      ブロック図
      2.      概略回路図、各 FET スイッチ (SW)
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Dynamic Electrical Characteristics, VCC = 3.3 V ± 10%
    7. 6.7  Dynamic Electrical Characteristics, VCC = 2.5 V ± 10%
    8. 6.8  Switching Characteristics, VCC = 3.3 V ± 10%
    9. 6.9  Switching Characteristics, VCC = 2.5 V ± 10%
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low Power Mode
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIK VCC = 3.6 V, 2.7 V, II = –18 mA –1.8 V
IIN Control
inputs
VCC = 3.6 V, 2.7 V, 0 V, VIN = 0 V to 3.6 V ±1 μA
IOZ(3) VCC = 3.6 V, 2.7 V,
VO = 0 V to 3.6 V, VI = 0 V,
VIN = VCC or GND,
Switch OFF
±1 μA
IOFF VCC = 0 V VI/O = 0 V to 3.6 V ±2 μA
VI/O = 0 V to 2.7 V ±1
ICC VCC = 3.6 V, 2.7 V,
VIN = VCC or GND,
II/O = 0 V,
Switch ON or OFF
30 μA
ICC
(low power mode)
VCC = 3.6 V, 2.7 V,
VIN = VCC or GND
Switch disabled
(OE in high state)
1 μA
ΔICC(4) Control
inputs
One input at 1.8 V,
Other inputs at VCC or GND
VCC = 3.6 V 20 μA
VCC = 2.7 V 0.5
Cin Control
inputs
VCC = 3.3 V, 2.5 V, VIN = 3.3 V or 0 V 1 2 pF
Cio(OFF) VCC = 3.3 V, 2.5 V, VI/O = 3.3 V or 0 V, Switch OFF 3 4 pF
Cio(ON) VCC = 3.3 V, 2.5 V, VI/O = 3.3 V or 0 V, Switch ON 5 6 pF
ron(5) VCC = 3 V, 2.3 V VI = 0 V, IO = 30 mA 6
VI = 2.4 V, IO = –15 mA 6
Δron VCC = 3 V, 2.3 V VI = 0 V, IO = 30 mA 0.2
VI = 1.7, IO = –15 mA 0.2
ron(flat) VCC = 3 V, 2.3 V VI = 0 V, IO = 30 mA 1
VI = 1.7, IO = –15 mA 1
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data pins.
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.