JAJSIG5C May 2019 – December 2024 LMG1025-Q1
PRODUCTION DATA
Figure 4-1 DEE6-Pin WSONTop View| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2 | G | Power supply and source return. Connect with a direct path to the transistor’s source. |
| IN+ | 1 | I | Positive logic-level input. |
| IN– | 6 | I | Negative logic-level input. |
| OUTL | 5 | O | Pull-down gate drive output. Connect through an optional resistor to the target transistor’s gate. |
| OUTH | 4 | O | Pull-up gate drive output. Connect through a resistor to the target transistor’s gate. |
| VDD | 3 | P | Input voltage supply. Decouple through a compact capacitor to GND. |
| Thermal Pad | - | - | Internally connected to GND through substrate. Connect this pad to large copper area, generally a ground plane. |