JAJSIJ1H October 2009 – January 2025 TL331-Q1 , TL331B-Q1 , TL391B-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS(1) | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VCC = 5V to 30V, VO = 1.4V, VIC = VIC(min) | 25°C | 2 | 5 | mV | |
| Over Temp | 9 | ||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | |
| Over Temp | 250 | ||||||
| IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | nA | |
| Over Temp | –400 | ||||||
| VICR | Common-mode input voltage range(2) | 25°C | 0 to VCC – 1.5 | V | |||
| Over Temp | 0 to VCC – 2 | ||||||
| AVD | Large-signal differential-voltage amplification | VCC = 15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 50 | 200 | V/mV | |
| IOH | High-level output current | VOH = 5V, VID = 1V | 25°C | 0.1 | 50 | nA | |
| VOH = 30V, VID = 1V | Over Temp | 1 | μA | ||||
| VOL | Low-level output voltage | IOL = 4mA, VID = –1V | 25°C | 150 | 400 | mV | |
| Over Temp | 700 | ||||||
| IOL | Low-level output current | VOL = 1.5V, VID = –1V | 25°C | 6 | mA | ||
| ICC | Supply current | RL = ∞, VCC = 5V | 25°C | 0.4 | 0.7 | mA | |