JAJSIJ4B June 2020 – September 2024 AMC3330-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Low-side supply voltage | VDD to GND | 3.0 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±1.25 | V | ||
| VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –1 | 1 | V | |
| Absolute common-mode input voltage(1) | (VINP + VINN) / 2 to HGND | –2 | 3 | V | ||
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND, VINP = VINN |
–1.4 | 1.6 | V | |
| (VINP + VINN) / 2 to HGND, |VINP – VINN| = 1.0 V (2) |
–0.925 | 0.725 | ||||
| (VINP + VINN) / 2 to HGND, |VINP – VINN| = 1.25 V |
–0.8 | 0.6 | ||||
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | On OUTP or OUTN to GND2, Without any series resistance | 500 | pF | ||
| CLOAD | Capacitive load | OUTP to OUTN, Without any series resistance | 250 | pF | ||
| RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
| DIGITAL OUTPUT | ||||||
| Pull-up supply-voltage for DIAG pin | 0 | VDD | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –40 | 25 | 125 | °C | |