JAJSJO2C March 2022 – February 2025 LMK5B33216
PRODUCTION DATA
The LMK5B33216 employs 6 output source multiplexers or muxes (mux) to distribute frequency sources to the respective output banks. The 6:1 mux on OUT0 and OUT1 is the most flexible and provides selection among each APLL post divider, a buffered XO, or a buffered reference input as an output frequency source. The 3:1 muxes feeding the OUT2 and OUT3 bank and OUT14 and OUT15 bank can select a frequency source from the BAW APLL post divider, APLL2 post divider, and APLL1 primary post divider. The 2:1 muxes feeding the OUT4 to OUT13 bank can each select a frequency source from the BAW APLL post divider or the APLL2 post divider.
Table 8-6 lists the available options for the output source mux.
| OUTPUT SOURCE MUX OPTION | OUTPUTS WITH OPTION | DESCRIPTION |
|---|---|---|
| REFx | OUT0, OUT1 | Output
channel mux is sourced from the selected reference input when
R48[4:0] is configured and R78[5] is set. R48[4:0] = 0x0 for none, 0x1 for REF0, 0x2 for REF1 |
| XO | OUT0, OUT1 | Output channel mux is sourced from the XO input. |
| APLL1 PRI | OUT0, OUT1, OUT2, OUT3 , OUT14, OUT15 | Output channel mux is sourced from the APLL1 primary post-divider output. |
| APLL1 SEC | OUT0, OUT1 | Output channel mux is sourced from the APLL1 secondary post-divider output. |
| APLL2 | All OUTx | Output channel mux is sourced from the APLL2 post-divider output. |
| APLL3 (BAW) | All OUTx | Output channel mux is sourced from the BAW APLL post-divider output. |