JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
The main system includes an ARM Cortex R4F processor, clock with a maximum operating frequency of 200 MHz. User applications executing on this processor control the overall operation of the device, including radar control through well-defined API messages, radar signal processing (assisted by the radar hardware accelerator), and peripherals for external interfaces.
See the Technical Reference Manual for a complete description and memory map.