JAJSMN4A July 2021 – October 2024 ADC12DJ800-Q1 , ADC12QJ800-Q1 , ADC12SJ800-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Supply voltage range | VA19, analog 1.9-V supply(2) | 1.8 | 1.9 | 2.0 | V |
| VPLL19, PLL supply(3) | 1.8 | 1.9 | 2.0 | |||
| VREFO, PLLREFO± and PLL charge pump supply(2) | 1.8 | 1.9 | 2.0 | |||
| VTRIG, TRIGOUT± supply(4) | 1.05 | 1.1 or 1.9 | 2.0 | |||
| VA11, analog 1.1-V supply(2) | 1.05 | 1.1 | 1.15 | |||
| VD11, digital 1.1-V supply(4) | 1.05 | 1.1 | 1.15 | |||
| VCMI | Input common-mode voltage | INA+, INA–, INB+, INB– (2) | 1.05 | 1.1 | 1.15 | V |
| CLK+, CLK–, SYSREF+, SYSREF–(2) (5) | 0 | 0.3 | 0.55 | |||
| TMSTP+, TMSTP–(4) (6) | 0 | 0.3 | 0.55 | |||
| VID(DIFF) | Input voltage, peak-to-peak differential | CLK+ to CLK–, SYSREF+ to SYSREF–, TMSTP+ to TMSTP– | 0.4 | 1.0 | 2.0 | VPP-DIFF |
| INA+, INA–, INB+, INB– | 1.0(7) | |||||
| VIH | High-level input voltage | SE_CLK | 0.9 | 1.8 | V | |
| VIL | Low-level input voltage | SE_CLK | 0 | 0.3 | V | |
| IC_TD | Temperature diode input current | TDIODE+ to TDIODE– | 100 | µA | ||
| CL | BG maximum load capacitance | 50 | pF | |||
| IO | BG maximum output current | Current at -2% drop from nominal voltage | 140 | µA | ||
| TA | Operating free-air temperature | –40 | 125 | °C | ||
| Tj | Operating junction temperature | 140(1) | °C | |||