JAJSMQ9 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
The TPS2586x-Q1 provides four different output voltage options. The voltage can be set by an external resistor across the VSET pin. The normal method of setting the buck output voltage is by selecting an appropriate value VSET resistor as shown in Table 10-2.
| VSET CONFIGURATION | VSENSE |
|---|---|
| Float or pull up to VSENSE | 5.1 V |
| Short to GND | 5.17 V |
| RVSET = 40.2 KΩ | 5.3 V |
| RVSET = 80.6 KΩ | 5.4 V |
Note that the VSET has an internal weak 20-µA current source to overdrive the pin to SENSE. If this pin is floated, the voltage on this pin approaches the SENSE voltage, and sets the output voltage to 5.1 V. It is not recommend to float this pin if there is external noise from the PCB board, since the noise interferes with the VSET internal logic block.