10 Revision History
Changes from Revision G (July 2022) to Revision H (November 2024)
- Go
- Added content from the High Voltage Feature Description
section to the Specifications sectionGo
- Moved the IEC 60664-1 Ratings table to the Power
Ratings section in the Specifications
Go
- Added typical specification to CPG/CLR in the Insulation
Specifications section Go
- Moved the Insulation Characteristics table to the
Insulation Specifications sectionGo
- Moved the Package Insulation and Safety-Related Specification
table to the Insulation Specifications sectionGo
- Changed the Regulatory Information Section to the
Safety-related Certifications section and moved to the
Specifications sectionGo
- Moved the Safety Limiting Values to the Specifications
sectionGo
Changes from Revision F (March 2016) to Revision G (July 2022)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新。Go
Changes from Revision E (December 2015) to Revision F (March 2016)
-
セクション 1 の安全および規制の認定リストを変更Go
-
セクション 1 に「EN 61010-1 および EN 60950-1 準拠の TUV 認証」を追加Go
- 「
セクション 3
」セクションの3番目の段落でテキストを次のように変更:「VDE、CSA、CQCに準拠した認証」から「VDE、CSA、CQC、TUVに準拠した認証」に変更。Go
- Added Note 1 to Table 5-2
Go
- Added TUV to the
Section 5.11
section and Table 5-4. Deleted Note 1 in Table 4 Go
- Changed Figure 7-3
Go
Changes from Revision D (July 2015) to Revision E (December 2015)
-
セクション 1 を以下のように変更:「8000VPK VIOTM および 2121VPK VIORM 強化...」を「8000VPK の強化...」に変更Go
-
セクション 1 に「DWパッケージの認証は完了、DWW 認証は計画中」を追加Go
- 「概要」に次の記述を追加:「および超幅広 (DWW) パッケージ...」Go
- パッケージを追加:「 製品情報」表に超幅広 SOIC、DWW (16) を追加Go
- Added the DWW pinout image Go
- Added the DWW package to the
Section 5.4
Go
- Changed the MIN value of CMTI in
Section 5.6
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 5.6
Go
- Added the DWW package value to the Supply Current section of the
Section 5.6
Go
- Changed the MIN value of CMTI in
Section 5.7
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 5.7
Go
- Added the DWW package value to the Supply Current section of the
Section 5.7
Go
- Changed the MIN value of CMTI in
Section 5.8
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 5.8
Go
- Added the DWW package value to the Supply Current section of the
Section 5.8
Go
- Changed Parameter information and added the DWW package information
in Table 5-1
Go
- Added the DWW package to Table 5-3
Go
- Changed CIO typ value From: 2 To 1 pF in Table 5-3
Go
- Added the DWW package to Table 5-2
Go
- Added the DWW package information to Table 5-4
Go
- added DWW-16 package options to Table 5-5
Go
- Added tPHZ, tPLZ, tPZH, and tPZL to
Section 5.14
Go
- Added tPHZ, tPLZ, tPZH, and tPZL to
Section 5.15
Go
- Added Figure 6-2
Go
- Changed Table 7-1
Go
- Added text to the
Section 8.1
section: "isolation voltage per UL 1577." Go
Changes from Revision C (May 2015) to Revision D (July 2015)
- ISO7821F デバイスをデータシートに追加Go
-
セクション 3
を次の記述を含むように変更:「デフォルト出力は、ISO7821 デバイスでは「HIGH」、ISO7821F
デバイスでは「LOW」です。」Go
-
図 3-1を変更Go
- Changed Table 5-3 title From:
IEC Insulation and Safety-Related Specifications for DW-16 Package
To: Package Insulation and Safety-Related Specifications
Go
- Changed Figure 5-1, Added Figure 5-2
Go
- Changed tPLH and tPHL From: 5.5 V to 5 V in Figure 5-8
Go
- Changed Figure 6-3
Go
- Changed the
Section 7.2
Go
Changes from Revision B (April 2015) to Revision C (May 2015)
- 以下のように変更:「VCC1 および VCC2」から「VCCI および
VCCO」に変更。「GND1 および GND2」から「GNDI および GNDO」に変更。
図 3-1
に注 1 および 2 を追加。Go
- Changed the MIN value of CMTI in
Section 5.6
table From: 50 To: 70 kV/µs Go
- Changed the MIN value of CMTI in
Section 5.7
table From: 50 To: 70 kV/µs Go
- Changed the MIN value of CMTI in
Section 5.8
table From: 50 To: 70 kV/µs Go
- Changed the Installation classification of the Table 5-1 to include
DW package informationGo
- Added sentence "If the EN pin is available and low then the output goes to high impedance." to the
Section 7.1
section Go
- Changed the
Section 7.2
to include the EN pin on the Receiver sideGo
- Changed "ISO782W functional modes" To: "ISO7821DW functional modes" in
Section 7.4
Go
- Changed Table 7-1 title From: "Functional Table" To: "ISO7821DW Function Table"Go
- Added the
Section 7.4.1
section Go
- Changed device number ISO7821 To: ISO7821DW in Figure 8-2
Go
Changes from Revision * (November 2014) to Revision A (December 2014)
- 以下のように変更:最初のページおよびピン配置セクションだけを記載した製品プレビューから完全なデータシートに変更Go