JAJSQG3D March 2022 – October 2024 TPS389006-Q1
PRODMIX
Table 7-92 lists the memory-mapped registers for the BANK1 registers. All register offset addresses not listed in Table 7-92 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x10 | VMON_CTL | DIAG_EN_SCALE | SLP_PWR | RESERVED | RESET_PROT | SYNC_RST | FORCE_SYNC | FORCE_NIRQ | |
| 0x11 | VMON_MISC | RESERVED | EN_TS_OW | EN_SEQ_OW | REQ_PEC | EN_PEC | |||
| 0x12 | TEST_CFG | RESERVED | AT_SHDN | RESERVED | AT_POR | ||||
| 0x13 | IEN_UVHF | MON[N] | |||||||
| 0x14 | IEN_UVLF | MON[N] | |||||||
| 0x15 | IEN_OVHF | MON[N] | |||||||
| 0x16 | IEN_OVLF | MON[N] | |||||||
| 0x17 | IEN_SEQ_ON | RESERVED | MON[N] | ||||||
| 0x18 | IEN_SEQ_OFF | RESERVED | MON[N] | ||||||
| 0x19 | IEN_SEQ_EXS | RESERVED | MON[N] | ||||||
| 0x1A | IEN_SEQ_ENS | RESERVED | MON[N] | ||||||
| 0x1B | IEN_CONTROL | RESERVED | RT_CRC Int | RESERVED | TSD Int | SYNC Int | PEC Int | ||
| 0x1C | IEN_TEST | RESERVED | ECC_SEC | RESERVED | BIST_Complete_INT | BIST_Fail_INT | |||
| 0x1D | IEN_VENDOR | RESERVED | RESERVED | ||||||
| 0x1E | MON_CH_EN | MON[N] | |||||||
| 0x1F | VRANGE_MULT | MON[N] | |||||||
| 0x20 | UV_HF[1] | THRESHOLD[7:0] | |||||||
| 0x21 | OV_HF[1] | THRESHOLD[7:0] | |||||||
| 0x22 | UV_LF[1] | THRESHOLD[7:0] | |||||||
| 0x23 | OV_LF[1] | THRESHOLD[7:0] | |||||||
| 0x24 | FLT_HF[1] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x25 | FC_LF[1] | RESERVED | UV_HF_1 to NRST | THRESHOLD[2:0] | |||||
| 0x30 | UV_HF[2] | THRESHOLD[7:0] | |||||||
| 0x31 | OV_HF[2] | THRESHOLD[7:0] | |||||||
| 0x32 | UV_LF[2] | THRESHOLD[7:0] | |||||||
| 0x33 | OV_LF[2] | THRESHOLD[7:0] | |||||||
| 0x34 | FLT_HF[2] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x35 | FC_LF[2] | RESERVED | UV_HF_2 to NRST | THRESHOLD[2:0] | |||||
| 0x40 | UV_HF[3] | THRESHOLD[7:0] | |||||||
| 0x41 | OV_HF[3] | THRESHOLD[7:0] | |||||||
| 0x42 | UV_LF[3] | THRESHOLD[7:0] | |||||||
| 0x43 | OV_LF[3] | THRESHOLD[7:0] | |||||||
| 0x44 | FLT_HF[3] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x45 | FC_LF[3] | RESERVED | UV_HF_3 to NRST | THRESHOLD[2:0] | |||||
| 0x50 | UV_HF[4] | THRESHOLD[7:0] | |||||||
| 0x51 | OV_HF[4] | THRESHOLD[7:0] | |||||||
| 0x52 | UV_LF[4] | THRESHOLD[7:0] | |||||||
| 0x53 | OV_LF[4] | THRESHOLD[7:0] | |||||||
| 0x54 | FLT_HF[4] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x55 | FC_LF[4] | RESERVED | UV_HF_4 to NRST | THRESHOLD[2:0] | |||||
| 0x60 | UV_HF[5] | THRESHOLD[7:0] | |||||||
| 0x61 | OV_HF[5] | THRESHOLD[7:0] | |||||||
| 0x62 | UV_LF[5] | THRESHOLD[7:0] | |||||||
| 0x63 | OV_LF[5] | THRESHOLD[7:0] | |||||||
| 0x64 | FLT_HF[5] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x65 | FC_LF[5] | RESERVED | UV_HF_5 to NRST | THRESHOLD[2:0] | |||||
| 0x70 | UV_HF[6] | THRESHOLD[7:0] | |||||||
| 0x71 | OV_HF[6] | THRESHOLD[7:0] | |||||||
| 0x72 | UV_LF[6] | THRESHOLD[7:0] | |||||||
| 0x73 | OV_LF[6] | THRESHOLD[7:0] | |||||||
| 0x74 | FLT_HF[6] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x75 | FC_LF[6] | RESERVED | UV_HF_6 to NRST | THRESHOLD[2:0] | |||||
| 0x80 | UV_HF[7] | THRESHOLD[7:0] | |||||||
| 0x81 | OV_HF[7] | THRESHOLD[7:0] | |||||||
| 0x82 | UV_LF[7] | THRESHOLD[7:0] | |||||||
| 0x83 | OV_LF[7] | THRESHOLD[7:0] | |||||||
| 0x84 | FLT_HF[7] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x85 | FC_LF[7] | RESERVED | THRESHOLD[2:0] | ||||||
| 0x90 | UV_HF[8] | THRESHOLD[7:0] | |||||||
| 0x91 | OV_HF[8] | THRESHOLD[7:0] | |||||||
| 0x92 | UV_LF[8] | THRESHOLD[7:0] | |||||||
| 0x93 | OV_LF[8] | THRESHOLD[7:0] | |||||||
| 0x94 | FLT_HF8] | OV_DEB[3:0] | UV_DEB[3:0] | ||||||
| 0x95 | FC_LF[8] | RESERVED | THRESHOLD[2:0] | ||||||
| 0x9F | TI_CONTROL | ENTER_BIST | RSVD | Manual Reset | RESERVED | Reset delay time | |||
| 0xA0 | SEQ_REC_CTL | REC_START | SEQ[1:0] | TS_ACK | SEQ_ON_ACK | SEQ_OFF_ACK | SEQ_EXS_ACK | SEQ_ENS_ACK | |
| 0xA1 | AMSK_ON | MON[N] | |||||||
| 0xA2 | AMSK_OFF | MON[N] | |||||||
| 0xA3 | AMSK_EXS | MON[N] | |||||||
| 0xA4 | AMSK_ENS | MON[N] | |||||||
| 0xA5 | SEQ_TOUT_MSB | MILLISEC[7:0] | |||||||
| 0xA6 | SEQ_TOUT_LSB | MILLISEC[7:0] | |||||||
| 0xA7 | SEQ_SYNC | PULSE_WIDTH[7:0] | |||||||
| 0xA8 | SEQ_UP_THLD | MON[N] | |||||||
| 0xA9 | SEQ_DN_THLD | MON[N] | |||||||
| 0xB0 | SEQ_ON_EXP[1] | ORDER[7:0] | |||||||
| 0xB1 | SEQ_ON_EXP[2] | ORDER[7:0] | |||||||
| 0xB2 | SEQ_ON_EXP[3] | ORDER[7:0] | |||||||
| 0xB3 | SEQ_ON_EXP[4] | ORDER[7:0] | |||||||
| 0xB4 | SEQ_ON_EXP[5] | ORDER[7:0] | |||||||
| 0xB5 | SEQ_ON_EXP[6] | ORDER[7:0] | |||||||
| 0xB6 | SEQ_ON_EXP[7] | ORDER[7:0] | |||||||
| 0xB7 | SEQ_ON_EXP[8] | ORDER[7:0] | |||||||
| 0xC0 | SEQ_OFF_EXP[1] | ORDER[7:0] | |||||||
| 0xC1 | SEQ_OFF_EXP[2] | ORDER[7:0] | |||||||
| 0xC2 | SEQ_OFF_EXP[3] | ORDER[7:0] | |||||||
| 0xC3 | SEQ_OFF_EXP[4] | ORDER[7:0] | |||||||
| 0xC4 | SEQ_OFF_EXP[5] | ORDER[7:0] | |||||||
| 0xC5 | SEQ_OFF_EXP[6] | ORDER[7:0] | |||||||
| 0xC6 | SEQ_OFF_EXP[7] | ORDER[7:0] | |||||||
| 0xC7 | SEQ_OFF_EXP[8] | ORDER[7:0] | |||||||
| 0xD0 | SEQ_EXS_EXP[1] | ORDER[7:0] | |||||||
| 0xD1 | SEQ_EXS_EXP[2] | ORDER[7:0] | |||||||
| 0xD2 | SEQ_EXS_EXP[3] | ORDER[7:0] | |||||||
| 0xD3 | SEQ_EXS_EXP[4] | ORDER[7:0] | |||||||
| 0xD4 | SEQ_EXS_EXP[5] | ORDER[7:0] | |||||||
| 0xD5 | SEQ_EXS_EXP[6] | ORDER[7:0] | |||||||
| 0xD6 | SEQ_EXS_EXP[7] | ORDER[7:0] | |||||||
| 0xD7 | SEQ_EXS_EXP[8] | ORDER[7:0] | |||||||
| 0xE0 | SEQ_ENS_EXP[1] | ORDER[7:0] | |||||||
| 0xE1 | SEQ_ENS_EXP[2] | ORDER[7:0] | |||||||
| 0xE2 | SEQ_ENS_EXP[3] | ORDER[7:0] | |||||||
| 0xE3 | SEQ_ENS_EXP[4] | ORDER[7:0] | |||||||
| 0xE4 | SEQ_ENS_EXP[5] | ORDER[7:0] | |||||||
| 0xE5 | SEQ_ENS_EXP[6] | ORDER[7:0] | |||||||
| 0xE6 | SEQ_ENS_EXP[7] | ORDER[7:0] | |||||||
| 0xE7 | SEQ_ENS_EXP[8] | ORDER[7:0] | |||||||
Complex bit access types are encoded to fit into small table cells. Table 7-93 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
VMON_CTL is shown in Table 7-94.
Return to the Summary Table.
Voltage Monitor device control register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | DIAG_EN_SCALE | R/W | b | Diag EN Scale
00 = No force on GAINSEL of SVS COMPs 01 = Forced to 1x 10 = Forced to 2x 11 = Forced to 4x |
| 5 | SLP_PWR | R/W | b | Sleep Power Bit
0 = Sleep low power mode 1 = Sleep high power mode |
| 4 | RESERVED | R | b | Reserved |
| 3 | RESET_PROT | R/W | b | Reset
0 = Always reads 0 1 = Full device Reset |
| 2 | SYNC_RST | R/W | b | SYNC counter reset (SEQ_ORD_STAT.SYNC_COUNT). 0 = Always reads 0 1 = Reset SYNC counter |
| 1 | FORCE_SYNC | R/W | b | Force SYNC assertion
0 =SYNC pin is de-asserted and controlled by the sequence monitoring logic. 1 =SYNC pin is asserted (forced low) |
| 0 | FORCE_NIRQ | R/W | b | Force NIRQ assertion
0 = NIRQ pin is de-asserted and controlled by interrupt registers faults 1 = NIRQ pin is asserted (forced low) |
VMON_MISC is shown in Table 7-95.
Return to the Summary Table.
Miscellaneous voltage monitoring configurations.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | b | Reserved |
| 3 | EN_TS_OW | R/W | 1b | Allow Timestamp recording overwrite
0 = Disabled. If sequence timestamp data is available in the SEQ_TIME_xSB[N] registers and the SEQ_REC_STAT.TS_RDY bit is set (data not read yet), a new sequence does not overwrite the existing data. 1 = Enabled (default). Sequence timestamp data is overwritten with a new sequence, irrelevant of the SEQ_REC_STAT.TS_RDY bit. |
| 2 | EN_SEQ_OW | R/W | 1b | Allow Sequence Order recording overwrite
0 = Disabled. If sequence order data is available in the SEQ_ON_LOG[N], SEQ_OFF_LOG[N], SEQ_EXS_LOG[N], or SEQ_ENS_LOG[N] registers, and the respective SEQ_REC_STAT.SEQ_ON_RDY, SEQ_REC_STAT.SEQ_OFF_RDY, SEQ_REC_STAT.SEQ_EXS_RDY, or SEQ_REC_STAT.SEQ_ENS_RDY bit is set (data not read yet), a new sequence does not overwrite the existing data. 1 = Enabled (default). Sequence order data is overwritten with a new sequence, regradless of the SEQ_REC_STAT.SEQ_ON_RDY, SEQ_REC_STAT.SEQ_OFF_RDY, SEQ_REC_STAT.SEQ_EXS_RDY, or SEQ_REC_STAT.SEQ_ENS_RDY bit. |
| 1 | REQ_PEC | R/W | b | Require PEC byte (valid only if EN_PEC is 1): 0 = missing PEC byte is treated as good PEC 1 = missing PEC byte is treated as bad PEC, triggering a fault |
| 0 | EN_PEC | R/W | b | PEC:
0 = PEC disabled (default) 1 = PEC enabled |
TEST_CFG is shown in Table 7-96.
Return to the Summary Table.
Built-In Self Test BIST execution configuration.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | b | Reserved |
| 3 | AT_SHDN | R/W | xb | Run BIST when exiting ACTIVE state due to ACT transitioning 1 to 0. Device ready after tCFG_WB. This bit cannot be set in OTP/NVM. Always defaults to 0 when loading configuration from OTP/NVM. |
| 2 | RESERVED | R | b | |
| 1:0 | AT_POR | R/W | xxb | Run BIST at POR. Device ready after tCFG_WB. 00b = Valid OTP configuration, skip BIST at POR 01b = Corrupt OTP configuration, run BIST at POR 10b = Corrupt OTP configuration, run BIST at POR 11b = Valid OTP configuration, run BIST at POR |
IEN_UVHF is shown in Table 7-97.
Return to the Summary Table.
High Frequency channel Undervoltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Undervoltage High Frequency fault Interrupt Enable for VIN channel N ( 1 through 8). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_UVLF is shown in Table 7-98.
Return to the Summary Table.
Low Frequency channel Undervoltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Undervoltage Low Frequency fault Interrupt Enable for VIN channel N ( 1 through 8). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_OVHF is shown in Table 7-99.
Return to the Summary Table.
High Frequency channel Overvoltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Overvoltage High Frequency fault Interrupt Enable for VIN channel N ( 1 through 8). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_OVLF is shown in Table 7-100.
Return to the Summary Table.
Low Frequency channel Overvoltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Overvoltage Low Frequency fault Interrupt Enable for VIN channel N ( 1 through 8). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_SEQ_ON is shown in Table 7-101.
Return to the Summary Table.
Power ON Sequence ACT transition 0 to 1 Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | b | Reserved |
| 5:0 | MON[N] | R/W | b | Power ON Sequence Fault Interrupt Enable for VIN channel N ( 1 through 6). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_SEQ_OFF is shown in Table 7-102.
Return to the Summary Table.
Power OFF Sequence ACT transition 1 to 0 Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | b | Reserved |
| 5:0 | MON[N] | R/W | b | Power OFF Sequence Fault Interrupt Enable for VIN channel N ( 1 through 6). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_SEQ_EXS is shown in Table 7-103.
Return to the Summary Table.
Exit Sleep Sequence SLEEP transition 0 to 1 Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | b | Reserved |
| 5:0 | MON[N] | R/W | b | Exit Sleep Sequence Fault Interrupt Enable for VIN channel N ( 1 through 6). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_SEQ_ENS is shown in Table 7-104.
Return to the Summary Table.
Entry Sleep Sequence SLEEP transition 1 to 0 Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | b | Reserved |
| 5:0 | MON[N] | R/W | b | Entry Sleep Sequence Fault Interrupt Enable for VIN channel N ( 1 through 6). 0 = Interrupt disabled 1 = Interrupt enabled |
IEN_CONTROL is shown in Table 7-105.
Return to the Summary Table.
Control and Communication Fault Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4 | RT_CRC Int | R/W | b | Runtime register Cyclic Redundancy Check (CRC) fault interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
| 3 | RESERVED | R | b | Reserved |
| 2 | TSD Int | R/W | b | Thermal Shutdown fault interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
| 1 | SYNC Int | R/W | b | SYNC pin fault (short to supply or ground detected on SYNC pin) interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
| 0 | PEC Int | R/W | b | PEC fault (mismatch) interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
IEN_TEST is shown in Table 7-106.
Return to the Summary Table.
Internal Test and Configuration Load Fault Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | b | Reserved |
| 3 | ECC_SEC | R/W | b | ECC single-error correction fault (on OTP load) interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
| 2 | RESERVED | R | b | Reserved |
| 1 | BIST_Complete_INT | R/W | b | Built-In Self-Test complete interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled |
| 0 | BIST_Fail_INT | R/W | b | Built-In Self-Test fault interrupt enable:
0 = Interrupt disabled 1 = Interrupt enabled Although expected to be always enabled, it is desirable to have the option to disable the interrupt. |
IEN_VENDOR is shown in Table 7-107.
Return to the Summary Table.
Vendor Specific Internal Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | RESERVED | R | b | Reserved |
MON_CH_EN is shown in Table 7-108.
Return to the Summary Table.
Channel 1-8 Voltage Monitoring Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Voltage Monitoring Enable for VIN channel N ( 1 through 8). 0 = Channel Monitor disabled 1 = Channel Monitor enabled |
VRANGE_MULT is shown in Table 7-109.
Return to the Summary Table.
Channel 1-8 Voltage Monitoring Range/Scaling register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | Voltage Monitoring Range/Scaling for VIN channel N ( 1 through 8). 0 = 1x scaling ( 0. 2V to 1. 475V with 5mV steps) 1 = 4x scaling ( 0. 8V to 5. 9V with 20mV steps) |
UV_HF[1] is shown in Table 7-110.
Return to the Summary Table.
Channel 1 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[1] is shown in Table 7-111.
Return to the Summary Table.
Channel 1 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[1] is shown in Table 7-112.
Return to the Summary Table.
Channel 1 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[1] is shown in Table 7-113.
Return to the Summary Table.
Channel 1 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[1] is shown in Table 7-114.
Return to the Summary Table.
Channel 1 debounce filter for High Frequency Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[1] is shown in Table 7-115.
Return to the Summary Table.
Channel 1 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies. The register also sets the mapping for OV_HF[1]/UV_HF[1] faults to the Reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_1 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 1 mapped 10 = OV_HF_ 1 mapped 11 = UV_HF_ 1 and OV_HF_ 1 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | Low frequency cutoff. 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[2] is shown in Table 7-116.
Return to the Summary Table.
Channel 2 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[2] is shown in Table 7-117.
Return to the Summary Table.
Channel 2 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[2] is shown in Table 7-118.
Return to the Summary Table.
Channel 2 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[2] is shown in Table 7-119.
Return to the Summary Table.
Channel 2 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[2] is shown in Table 7-120.
Return to the Summary Table.
Channel 2 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[2] is shown in Table 7-121.
Return to the Summary Table.
Channel 2 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies. The register also sets the mapping for OV_HF[2]/UV_HF[2] faults to the Reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_2 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 2 mapped 10 = OV_HF_ 2 mapped 11 = UV_HF_ 2 and OV_HF_ 2 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[3] is shown in Table 7-122.
Return to the Summary Table.
Channel 3 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[3] is shown in Table 7-123.
Return to the Summary Table.
Channel 3 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[3] is shown in Table 7-124.
Return to the Summary Table.
Channel 3 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[3] is shown in Table 7-125.
Return to the Summary Table.
Channel 3 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[3] is shown in Table 7-126.
Return to the Summary Table.
Channel 3 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[3] is shown in Table 7-127.
Return to the Summary Table.
Channel 3 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies.The register also sets the mapping for OV_HF[3]/UV_HF[3] faults to the Reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_3 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 3 mapped 10 = OV_HF_ 3 mapped 11 = UV_HF_ 3 and OV_HF_ 3 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[4] is shown in Table 7-128.
Return to the Summary Table.
Channel 4 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[4] is shown in Table 7-129.
Return to the Summary Table.
Channel 4 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[4] is shown in Table 7-130.
Return to the Summary Table.
Channel 4 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[4] is shown in Table 7-131.
Return to the Summary Table.
Channel 4 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[4] is shown in Table 7-132.
Return to the Summary Table.
Channel 4 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[4] is shown in Table 7-133.
Return to the Summary Table.
Channel 4 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies.The register also sets the mapping for OV_HF[4]/UV_HF[4] faults to the Reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_4 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 4 mapped 10 = OV_HF_ 4 mapped 11 = UV_HF_ 4 and OV_HF_ 4 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[5] is shown in Table 7-134.
Return to the Summary Table.
Channel 5 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[5] is shown in Table 7-135.
Return to the Summary Table.
Channel 5 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[5] is shown in Table 7-136.
Return to the Summary Table.
Channel 5 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[5] is shown in Table 7-137.
Return to the Summary Table.
Channel 5 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[5] is shown in Table 7-138.
Return to the Summary Table.
Channel 5 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[5] is shown in Table 7-139.
Return to the Summary Table.
Channel 5 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies.The register also sets the mapping for OV_HF[5]/UV_HF[5] faults to the Reset pin for parts with reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_5 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 5 mapped 10 = OV_HF_ 5 mapped 11 = UV_HF_ 5 and OV_HF_ 5 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[6] is shown in Table 7-140.
Return to the Summary Table.
Channel 6 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[6] is shown in Table 7-141.
Return to the Summary Table.
Channel 6 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[6] is shown in Table 7-142.
Return to the Summary Table.
Channel 6 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[6] is shown in Table 7-143.
Return to the Summary Table.
Channel 6 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[6] is shown in Table 7-144.
Return to the Summary Table.
Channel 6 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[6] is shown in Table 7-145.
Return to the Summary Table.
Channel 6 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies. The register also sets the mapping for OV_HF[6]/UV_HF[6] faults to the Reset pin for parts with reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | b | Reserved |
| 4:3 | UV_HF_6 to NRST | R/W | 10b | Mapping to NRST 00 = HF faults not mapped 01 = UV_HF_ 6 mapped 10 = OV_HF_ 6 mapped 11 = UV_HF_ 6 and OV_HF_ 6 mapped |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[7] is shown in Table 7-146.
Return to the Summary Table.
Channel 7 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[7] is shown in Table 7-147.
Return to the Summary Table.
Channel 7 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[7] is shown in Table 7-148.
Return to the Summary Table.
Channel 7 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[7] is shown in Table 7-149.
Return to the Summary Table.
Channel 7 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[7] is shown in Table 7-150.
Return to the Summary Table.
Channel 7 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[7] is shown in Table 7-151.
Return to the Summary Table.
Channel 7 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies. The register also sets the mapping for OV_HF[6]/UV_HF[6] faults to the Reset pin for parts with reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:3 | RESERVED | R | b | Reserved |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
UV_HF[8] is shown in Table 7-152.
Return to the Summary Table.
Channel 8 High Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[8] is shown in Table 7-153.
Return to the Summary Table.
Channel 8 High Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[8] is shown in Table 7-154.
Return to the Summary Table.
Channel 8 Low Frequency channel Undervoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | b | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[8] is shown in Table 7-155.
Return to the Summary Table.
Channel 8 Low Frequency channel Overvoltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | THRESHOLD[7:0] | R/W | 11111111b | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF8] is shown in Table 7-156.
Return to the Summary Table.
Channel 8 debounce filter for HF Fault. The smallest value supported is 0.4 us, The largest is 102.4 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | OV_DEB[3:0] | R/W | b | Overvoltage comparator output debounce time (dont assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3:0 | UV_DEB[3:0] | R/W | b | Undervoltage comparator output debounce time (don't assert until output is stable
for debounce time) for High Frequency monitoring
path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[8] is shown in Table 7-157.
Return to the Summary Table.
Channel 8 Low Frequency Path Cutoff Frequency 3dB point. The register changes the filter properties of the programmable LPF such that the total frequency response meets these cutoff frequencies. The register also sets the mapping for OV_HF[6]/UV_HF[6] faults to the Reset pin for parts with reset pin
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:3 | RESERVED | R | b | Reserved |
| 2:0 | THRESHOLD[2:0] | R/W | 100b | 000b = Invalid 001b = Invalid 010b = 250Hz 011b = 500Hz 100b = 1kHz (default) 101b = 2kHz 110b = 4kHz 111b = Invalid |
TI_CONTROL is shown in Table 7-158.
Return to the Summary Table.
Manual BIST entry and Reset delay setting register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ENTER_BIST | R/W | b | Manual BIST 1= Enter BIST |
| 6 | RSVD | R/W | b | RSVD |
| 5 | Manual Reset | R/W | b | Manual Reset:
0 = Reset not asserted 1 = Reset asserted |
| 4:3 | RESERVED | R | b | Reserved |
| 2:0 | Reset delay time | R/W | 10b | Reset delay time 000b = 200µs 001b = 1ms 010b = 10ms (default) 011b = 16ms 100b = 20ms 101b = 70ms 110b = 100ms 111b = 200ms |
SEQ_REC_CTL is shown in Table 7-159.
Return to the Summary Table.
Sequence control register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | REC_START | R/W | b | Software start sequence logging (recording):
0 = Always read 0 1 = Initiate power sequence (selected by SEQ[1:0]) recording. |
| 6:5 | SEQ[1:0] | R/W | b | Sequence to record (and compare for faults to corresponding expected sequence
order registers):
00b = Power ON (same as ACT 0 to 1) 01b = Power OFF (ACT 1 to 0) 10b = Sleep Exit (SLEEP 0 to 1) 11b = Sleep Entry (SLEEP 1 to 0) |
| 4 | TS_ACK | R/W | b | Timestamp data OK to overwrite. Valid and used only if VMON_MISC.EN_TS_OW=0. 00b = Always read 0 01b = Acknowledge Timestamp data and OK to overwrite. SEQ_REC_STAT.TS_RDY and SEQ_OW_STAT.TS_OW are cleared. |
| 3 | SEQ_ON_ACK | R/W | b | Power ON sequence data OK to overwrite. Valid and used only if VMON_MISC.EN_SEQ_OW=0. 00b = Always read 0 01b = Acknowledge Power ON sequence data and OK to overwrite. SEQ_REC_STAT.SEQ_ON_RDY and SEQ_OW_STAT.SEQ_ON_OW are cleared. |
| 2 | SEQ_OFF_ACK | R/W | b | Power OFF sequence data OK to overwrite. Valid and used only if VMON_MISC.EN_SEQ_OW=0. 00b = Always read 0 01b = Acknowledge Power OFF sequence data and OK to overwrite. SEQ_REC_STAT.SEQ_OFF_RDY and SEQ_OW_STAT.SEQ_OFF_OW are cleared. |
| 1 | SEQ_EXS_ACK | R/W | b | Sleep Exit sequence data OK to overwrite. Valid and used only if VMON_MISC.EN_SEQ_OW=0. 00b = Always read 0 01b = Acknowledge Sleep Exit sequence data and OK to overwrite. SEQ_REC_STAT.SEQ_EXS_RDY and SEQ_OW_STAT.SEQ_EXS_OW are cleared. |
| 0 | SEQ_ENS_ACK | R/W | b | Sleep Entry sequence data OK to overwrite. Valid and used only if VMON_MISC.EN_SEQ_OW=0. 00b = Always read 0 01b = Acknowledge Sleep Entry sequence data and OK to overwrite. SEQ_REC_STAT.SEQ_ENS_RDY and SEQ_OW_STAT.SEQ_ENS_OW are cleared. |
AMSK_ON is shown in Table 7-160.
Return to the Summary Table.
Auto-mask ON register. This register is used to mask UVLF, UVHF, and OVHF interrupts on ACT transition 0 to 1 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | 11111111b | Auto-mask on ACT 0 to 1 transition for IEN_UVLF, IEN_UVHF, and IEN_OVHF for
VIN channel N (1 through 8). 00b = Channel interrupts not auto-masked 01b = Channel interrupts auto-masked |
AMSK_OFF is shown in Table 7-161.
Return to the Summary Table.
Auto-mask OFF register. This register is used to mask UVLF, UVHF, and OVHF interrupts on ACT transition 1 to 0 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | 11111111b | Auto-mask on ACT 1 to 0 transition for IEN_UVLF, IEN_UVHF, and IEN_OVHF for
VIN channel N (1 through 8). 00b = Channel interrupts not auto-masked 01b = Channel interrupts auto-masked |
AMSK_EXS is shown in Table 7-162.
Return to the Summary Table.
Auto-mask EXIT register. This register is used to mask UVLF, UVHF, and OVHF interrupts on SLEEP transition 0 to 1 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | 11111111b | Auto-mask on SLEEP 0 to 1 transition for IEN_UVLF, IEN_UVHF, and IEN_OVHF
for VIN channel N (1 through 8). 00b = Channel interrupts not auto-masked 01b = Channel interrupts auto-masked |
AMSK_ENS is shown in Table 7-163.
Return to the Summary Table.
Auto-mask ENTRY register. This register is used to mask UVLF, UVHF, and OVHF interrupts on SLEEP transition 1 to 0 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | 11111111b | Auto-mask on SLEEP 1 to 0 transition for IEN_UVLF, IEN_UVHF, and IEN_OVHF
for VIN channel N (1 through 8). 00b = Channel interrupts not auto-masked 01b = Channel interrupts auto-masked |
SEQ_TOUT_MSB is shown in Table 7-164.
Return to the Summary Table.
Sequence timeout most significant bits register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MILLISEC[7:0] | R/W | b | ACT and SLEEP transition sequence timeout. After the timeout, the auto-masks (AMSK_xxx) are released and the IEN_xVxF interrupts become active. 0x0 000 = 1ms 0x0 001 = 2ms While the max value is not specified, it is desirable to be able to set this timeout up to 4s, and at least 256ms (using only the lower byte at address 0xA 6). |
SEQ_TOUT_LSB is shown in Table 7-165.
Return to the Summary Table.
Sequence timeout least significant bits register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MILLISEC[7:0] | R/W | b | ACT and SLEEP transition sequence timeout. After the timeout, the auto-masks (AMSK_xxx) are released and the IEN_xVxF interrupts become active. 0x0 000 = 1ms 0x0 001 = 2ms While the max value is not specified, it is desirable to be able to set this timeout up to 4s, and at least 256ms (using only the lower byte at address 0xA 6). |
SEQ_SYNC is shown in Table 7-166.
Return to the Summary Table.
Sequence SYNC pulse duration from 50 us to 2600 us.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | PULSE_WIDTH[7:0] | R/W | b | Pulse width for SYNC synchronization pulse. 00000000b = 50µs 00000001b = 60µs 00000010b = 70µs ... 11111101b = 2580µs 11111110b = 2590µs 11111111b = 2600µs |
SEQ_UP_THLD is shown in Table 7-167.
Return to the Summary Table.
Threshold selection register for up sequence tagging ACT and SLEEP transition 0 to 1 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | 11111b | OFF (200 mV) or UV (UV_LF[N] register) threshold selection for Power ON and
Exit Sleep sequence tagging:
00b = Use OFF threshold (200 mV) 01b = Use UV threshold (UV_LF[N] register) 0b = OFF 1b = UVLF |
SEQ_DN_THLD is shown in Table 7-168.
Return to the Summary Table.
Threshold selection register for down sequence tagging ACT and SLEEP transition 1 to 0 transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | MON[N] | R/W | b | OFF (200 mV) or UV (UV_LF[N] register) threshold selection for Power OFF and
Enter Sleep sequence tagging:
00b = Use OFF threshold (200 mV) 01b = Use UV threshold (UV_LF[N] register) 0b = OFF 1b = UVLF |
SEQ_ON_EXP[1] is shown in Table 7-169.
Return to the Summary Table.
Channel 1 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 1.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 1. This sequence order value is compared with the SEQ_ON_LOG[1] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[2] is shown in Table 7-170.
Return to the Summary Table.
Channel 2 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 2.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 2. This sequence order value is compared with the SEQ_ON_LOG[2] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[3] is shown in Table 7-171.
Return to the Summary Table.
Channel 3 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 3. This sequence order value is compared with the SEQ_ON_LOG[3] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[4] is shown in Table 7-172.
Return to the Summary Table.
Channel 4 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 4.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 4. This sequence order value is compared with the SEQ_ON_LOG[4] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[5] is shown in Table 7-173.
Return to the Summary Table.
Channel 5 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 5.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 5. This sequence order value is compared with the SEQ_ON_LOG[5] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[6] is shown in Table 7-174.
Return to the Summary Table.
Channel 6 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 6.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 6. This sequence order value is compared with the SEQ_ON_LOG[6] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[7] is shown in Table 7-175.
Return to the Summary Table.
Channel 7 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 7.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 7. This sequence order value is compared with the SEQ_ON_LOG[5] register assigned to the channel during the sequence triggered by ACT. |
SEQ_ON_EXP[8] is shown in Table 7-176.
Return to the Summary Table.
Channel 8 Power ON sequence order expected value register. This register is used to set the value of the expected power-on sequence order for channel 8.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power ON sequence order value for channel 8. This sequence order value is compared with the SEQ_ON_LOG[6] register assigned to the channel during the sequence triggered by ACT. |
SEQ_OFF_EXP[1] is shown in Table 7-177.
Return to the Summary Table.
Channel 1 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 1.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 1. This sequence order value is compared with the SEQ_OFF_LOG[1] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[2] is shown in Table 7-178.
Return to the Summary Table.
Channel 2 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 2.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 2. This sequence order value is compared with the SEQ_OFF_LOG[2] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[3] is shown in Table 7-179.
Return to the Summary Table.
Channel 3 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 3.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 3. This sequence order value is compared with the SEQ_OFF_LOG[3] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[4] is shown in Table 7-180.
Return to the Summary Table.
Channel 4 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 4.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 4. This sequence order value is compared with the SEQ_OFF_LOG[4] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[5] is shown in Table 7-181.
Return to the Summary Table.
Channel 5 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 5.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 5. This sequence order value is compared with the SEQ_OFF_LOG[5] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[6] is shown in Table 7-182.
Return to the Summary Table.
Channel 6 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 6.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 6. This sequence order value is compared with the SEQ_OFF_LOG[6] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[7] is shown in Table 7-183.
Return to the Summary Table.
Channel 7 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 7.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 7. This sequence order value is compared with the SEQ_OFF_LOG[5] register assigned to the channel during the sequence triggered by ACT |
SEQ_OFF_EXP[8] is shown in Table 7-184.
Return to the Summary Table.
Channel 8 Power OFF sequence order expected value register. This register is used to set the value of the expected power-off sequence order for channel 8.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Power OFF sequence order value for channel 8. This sequence order value is compared with the SEQ_OFF_LOG[6] register assigned to the channel during the sequence triggered by ACT |
SEQ_EXS_EXP[1] is shown in Table 7-185.
Return to the Summary Table.
Channel 1 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 1
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 1. This sequence order value is compared with the SEQ_EXS_LOG[1] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[2] is shown in Table 7-186.
Return to the Summary Table.
Channel 2 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 2
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 2. This sequence order value is compared with the SEQ_EXS_LOG[2] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[3] is shown in Table 7-187.
Return to the Summary Table.
Channel 3 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 3. This sequence order value is compared with the SEQ_EXS_LOG[3] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[4] is shown in Table 7-188.
Return to the Summary Table.
Channel 4 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 4. This sequence order value is compared with the SEQ_EXS_LOG[4] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[5] is shown in Table 7-189.
Return to the Summary Table.
Channel 5 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 5
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 5. This sequence order value is compared with the SEQ_EXS_LOG[5] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[6] is shown in Table 7-190.
Return to the Summary Table.
Channel 6 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 6
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 6. This sequence order value is compared with the SEQ_EXS_LOG[6] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[7] is shown in Table 7-191.
Return to the Summary Table.
Channel 7 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 7
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 7. This sequence order value is compared with the SEQ_EXS_LOG[5] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_EXS_EXP[8] is shown in Table 7-192.
Return to the Summary Table.
Channel 8 Sleep Exit sequence order expected value register. This register is used to set the value of the expected sleep exit sequence order for channel 8
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Exit sequence order value for channel 8. This sequence order value is compared with the SEQ_EXS_LOG[6] register assigned to the channel during the sequence triggered by ACT/ SLEEP. |
SEQ_ENS_EXP[1] is shown in Table 7-193.
Return to the Summary Table.
Channel 1 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 1
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 1. This sequence order value is compared with the SEQ_ENS_LOG[1] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[2] is shown in Table 7-194.
Return to the Summary Table.
Channel 2 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 2
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 2. This sequence order value is compared with the SEQ_ENS_LOG[2] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[3] is shown in Table 7-195.
Return to the Summary Table.
Channel 3 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 3. This sequence order value is compared with the SEQ_ENS_LOG[3] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[4] is shown in Table 7-196.
Return to the Summary Table.
Channel 4 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 4. This sequence order value is compared with the SEQ_ENS_LOG[4] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[5] is shown in Table 7-197.
Return to the Summary Table.
Channel 5 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 5
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 5. This sequence order value is compared with the SEQ_ENS_LOG[5] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[6] is shown in Table 7-198.
Return to the Summary Table.
Channel 6 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 6
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 6. This sequence order value is compared with the SEQ_ENS_LOG[6] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[7] is shown in Table 7-199.
Return to the Summary Table.
Channel 7 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 7
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 7. This sequence order value is compared with the SEQ_ENS_LOG[5] register assigned to the channel during the sequence triggered by SLEEP. |
SEQ_ENS_EXP[8] is shown in Table 7-200.
Return to the Summary Table.
Channel 8 Sleep Entry sequence order expected value register. This register is used to set the value of the expected sleep entry sequence order for channel 8
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | ORDER[7:0] | R/W | b | Expected Sleep Entry sequence order value for channel 8. This sequence order value is compared with the SEQ_ENS_LOG[6] register assigned to the channel during the sequence triggered by SLEEP. |