JAJSR62A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
ハーフブリッジ構成では、ハイサイドデバイスにフローティング電源が必要になります。LMG352xR050の性能を最大限に引き出すため、TIでは、絶縁電源を使用することを強くお勧めします。ブートストラップ供給は、このセクションの推奨事項と併用できます。
昇圧コンバータのようなアプリケーションでは、ハイサイドLMG352xR050には電源が供給されていない間、ローサイドLMG352xR050は常にスイッチングを開始します。ハイサイドバイアスが完全にセトリングする前に非常に高いスルーレートを実現するようにローサイドを調整した場合、高スルーレートでの寄生結合が原因で、ハイサイドが意図せずターンオンする可能性があります。ローサイドのRDRVピンの抵抗を変更して、スタートアップ・スルーレートを100V/nsに減速する必要があります。この低速化は、ブートストラップ付きの代表的なハーフブリッジ・アプリケーションに示すように、ハイサイドの故障によりローサイドRDRV抵抗を制御することで実現します。