JAJSR62A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
LMG352xR050を使用する回路は、最大で650Vの高電圧に対応する可能性があります。LMG352xR050を使用して回路をレイアウトする場合には、アプリケーションの沿面距離と空間距離の要件と、それらがGaNデバイスにどのように適用されるかを理解してください。各トランジスタのソースとドレイン間、および高電圧電源とグランドの間で、機能的(または動作中)の絶縁が必要です。LMG352xR050への入力回路と電源コントローラの間に機能絶縁、またはより強力な絶縁(強化絶縁など)が必要になることがあります。絶縁要件を満たす信号アイソレータとPCB間隔(沿面距離と空間距離)を選定します。
LMG352xR050の放熱を管理するためにヒートシンクを使用する場合は、ヒートシンクとPCBの間に必要な電気的絶縁と機械的間隔を確保してください。