JAJSR62A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
図 6-1に、ほとんどのスイッチング・パラメータの測定に使用する回路を示します。この回路の上部デバイスは、第3象限モードでのみインダクタ電流を再循環するために使用されます。下部デバイスはアクティブ・デバイスで、目的のテスト電流までインダクタ電流を増加させます。その後下部デバイスがオフおよびオンになり、特定のインダクタ電流でスイッチング波形が生成されます。ドレイン電流(ソース側)とドレインソース間電圧の両方を測定します。図 6-2に、具体的なタイミング測定値を示します。TIは、ダブル・パルス・テスタとしてハーフブリッジを使用することを推奨します。過剰な第3象限動作により、上部デバイスが過熱する可能性があります。