JAJSR62A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
図 6-3は、ゼロ電圧検出(ZVD)ブロックに関連するスイッチングタイミングを定義し、デバイスのドレイン-ソース間電圧、INピン信号、ZVD出力信号を実証しています。デバイスがゼロ電圧スイッチング(ZVS)に達すると、ZVDピンは幅TWD_ZVDのパルス信号を出力し、INピンの立ち上がりエッジからZVDパルスの立ち上がりエッジまでの遅延時間はTDL_ZVDとして定義されます。本デバイスがゼロ電圧スイッチングを検出できるようにするには、一定の第3象限導通時間が必要であり、T3rd_ZVDはこのタイミングを示します。ZVDタイミングパラメータの詳細については、「ゼロ電圧検出(ZVD)」セクションを参照してください。