JAJSRI4 December 2024 TPS546B26
PRODUCTION DATA
| CMD Address | 15h |
| Write Transaction: | Send Byte |
| Read Transaction: | N/A |
| Format: | Data-less |
| NVM Back-up: | No |
| Updates: | Not recommended for on-the-fly-use, but not explicitly blocked |
The STORE_USER_ALL command instructs the PMBus device to copy the entire contents of the Operating Memory to the matching locations in the non-volatile User Store Memory. Any items in Operating Memory that do not have matching locations in the User Store Memory are ignored.
NVM store operations are not recommended while the output is enabled, although the user is not explicitly prevented from doing so, as interruption can result in a corrupted NVM. PMBus commands issued during this time will be ignored. Following issuance of NVM store operations, TI recommends disabling regulation and waiting a minimum of 125ms before continuing.
EEPROM programming faults will cause the device to respond by flagging bit [1] in STATUS_CML.
Return to Supported PMBus Commands.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| W | W | W | W | W | W | W | W |
| STORE_USER_ALL | |||||||
| LEGEND: R/W = Read/Write; R = Read only |