JAJSS26B March 2011 – December 2024 LM3481-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VIN | Pin Voltage | –0.4 | 50 | V | |
| FB | Pin Voltage | –0.4 | 6 | V | |
| FA/SYNC/SD | Pin Voltage | –0.4 | 6 | V | |
| COMP | Pin Voltage | –0.4 | 6 | V | |
| UVLO | Pin Voltage | –0.4 | 6 | V | |
| VCC | Pin Voltage | –0.4 | 7 | V | |
| DR | Pin Voltage | –0.4 | 7 | V | |
| ISEN | Pin Voltage | –400 | 600 | mV | |
| Peak Driver Output Current | 1 | A | |||
| Power Dissipation | Internally Limited | ||||
| Junction Temperature | 150 | °C | |||
| Lead Temperature (only applies to operating conditions) | DGS Package | 220 | °C | ||
| Peak Body Temperature (2) | 260 | °C | |||
| Tstg | Storage temperature range | –65 | 150 | °C | |