JAJSV04B July 2024 – December 2024 TCAN1043N-Q1
PRODMIX
TXDDTO is an external flag that is set if the TXD pin is held dominant for t > tTXDDTO. If a TXD DTO condition exists, the nFAULT pin is driven low upon entering silent mode from normal mode. The TXDDTO flag is cleared on the next dominant-to-recessive transition on TXD or upon a transition into normal, standby, go-to-sleep, or sleep modes.