JAJU450D
November 2015 – March 2020
改訂履歴
3.1.2.3.2.1
Setting Software Options for Build 2: DC Check
De-energize all sources.
Make sure the hardware is setup as shown in
Figure 27
.
Figure 27.
Hardware Setup to Run Software for Build Level 2: DC Check
Do not supply any high-voltage power to the board yet.
Supply an isolated 15 V through J2.
On the powerSUITE page, select under the
Project Options
section:
Closed Current Loop and Gris Sync
for the build level.
DC
for the
Output
.
In this mode,
SDFM
is the only sensing method supported.
Enter the output frequency as 60 Hz as this is a DC build it will not matter.
If this is an adapted solution, edit the setting accordingly by specifying the switching frequency, the dead band, and the power rating.
Save page.