JAJU788A June 2016 – May 2019 TPS3828
The hybrid wireless M-Bus and PLC communications design are built with two standard EVMs: LAUNCHXL-CC1310 andTMDSPLCKITV4-CEN, as shown respectively in Figure 6 and Figure 7.
The reference design configures as CENELEC-A band in software with a TMDSPLCKITV4-CEN platform for the PLC. Depending on user applications, TIDM-SOMPLC-FCC or TMDSPLCKITV4-ARIB may work with the LAUNCHXL-CC1310.