JAJU788A June   2016  – May 2019 TPS3828

 

  1.   改訂履歴

Test Procedure

This section covers the step-by-step procedure for running the hybrid wireless M-Bus/PLC testing.

  1. Start the PLC only node as a mini-DC ( Refer to Steps 1 – 4 in Section 5.2.2).
  2. Turn on the Wireless M-Bus echo-back node and the hybrid wireless M-Bus/PLC node to start standalone mode
  3. Start data transfer testing by clicking Start Test in the GUI window in the mini-DC (Refer to Step 6 in Section 5.2.2).