JAJU840 April 2022
The ABS force response shows the different sensitivities of the buttons. Even though they were designed the same, the mechanical function is different in each case due to variance in the 3D printing. To achieve a more even response, a gain can be applied to each channel. After applying individual gains, the force response can be seen in Figure 3-4.
(a) Left Side | (b) Right Side |