SBAA274A September 2018 – March 2023 ADS1118 , ADS1119 , ADS1120 , ADS112C04 , ADS112U04 , ADS1146 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
The cold-junction compensation starts with a voltage measurement as shown in Equation 26.
The resulting voltage is then converted to a temperature. Table 2-1 shows a table for temperature given the output voltage of LMT70. Use this table be used to construct a piece-wise linear plot of temperature versus output voltage of the device.
| Temperature (°C) | VTAO (mV) | Local Slope (mV/°C) | ||
|---|---|---|---|---|
| MIN | TYP | MAX | ||
| –55 | 1373.576 | 1375.219 | 1376.862 | –4.958 |
| –50 | 1348.99 | 1350.441 | 1351.892 | –4.976 |
| –40 | 1299.27 | 1300.593 | 1301.917 | –5.002 |
| –30 | 1249.242 | 1250.398 | 1251.555 | –5.036 |
| –20 | 1198.858 | 1199.884 | 1200.91 | –5.066 |
| –10 | 1148.145 | 1149.07 | 1149.995 | –5.108 |
| 0 | 1097.151 | 1097.987 | 1098.823 | –5.121 |
| 10 | 1045.9 | 1046.647 | 1047.394 | –5.134 |
| 20 | 994.367 | 995.05 | 995.734 | –5.171 |
| 30 | 942.547 | 943.227 | 943.902 | –5.194 |
| 40 | 890.5 | 891.178 | 891.857 | –5.217 |
| 50 | 838.097 | 838.882 | 839.668 | –5.241 |
| 60 | 785.509 | 786.36 | 787.21 | –5.264 |
| 70 | 732.696 | 733.608 | 734.52 | –5.285 |
| 80 | 679.672 | 680.654 | 681.636 | –5.306 |
| 90 | 626.435 | 627.49 | 628.545 | –5.327 |
| 100 | 572.94 | 574.117 | 575.293 | –5.347 |
| 110 | 519.312 | 520.551 | 521.789 | –5.368 |
| 120 | 465.41 | 466.76 | 468.11 | –5.391 |
| 130 | 411.288 | 412.739 | 414.189 | –5.43 |
| 140 | 356.458 | 358.164 | 359.871 | –5.498 |
| 150 | 300.815 | 302.785 | 304.756 | –5.538 |