SBAA347 June   2022 AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1400 , AMC3301 , AMC3301-Q1 , TLV6002 , TLV9002

 

  1.   Design Goals
  2.   Design Description
  3.   Design Notes
  4.   Design Steps
  5.   Design Simulations
  6.   DC Simulation Results
  7.   Closed-Loop AC Simulation Results
  8.   Transient Simulation Results
  9.   Design References
  10.   Design Featured Isolated Amplifier
  11.   Design Alternate Isolated Amplifier

Design Goals

Current Source

Input Voltage

Output Voltage Single Power Supply
IIN MIN IIN MAX VIN DIFF, MIN VIN DIFF, MAX

VOUT SE

VDD
–10 A 10 A –250 mV 250 mV

55 mV to 3.245 V

3.3 V