SBAA535A March   2022  – March 2024 ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1013-Q1 , ADS1014 , ADS1014-Q1 , ADS1015 , ADS1015-Q1 , ADS1018 , ADS1018-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1113-Q1 , ADS1114 , ADS1114-Q1 , ADS1115 , ADS1115-Q1 , ADS1118 , ADS1118-Q1 , ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS1146 , ADS1147 , ADS1148 , ADS1148-Q1 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1216 , ADS1217 , ADS1218 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS1243-HT , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS1281 , ADS1282 , ADS1282-SP , ADS1283 , ADS1284 , ADS1287 , ADS1291 , LMP90080-Q1 , LMP90100 , TLA2021 , TLA2022 , TLA2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Data Sheet Timing and Nomenclature
  6. What Causes Conversion Latency in a Delta-Sigma ADC?
  7. Digital Filter Operation and Behavior
    1.     8
    2.     9
    3. 4.1 Unsettled Data Due to an ADC Operation
  8. ADC Features and Modes that Affect Conversion Latency
    1. 5.1 First Conversion Versus Second and Subsequent Conversion Latency
    2. 5.2 Conversion Mode
    3. 5.3 Programmable Delay
    4. 5.4 ADC Overhead Time
    5. 5.5 Clock Frequency
    6. 5.6 Chopping
  9. Analog Settling
  10. Important Takeaways
  11. Cycle Time Calculation Examples
    1. 8.1 Example #1: Using the ADS124S08
    2. 8.2 Example #2: Changing the Conversion Mode
    3. 8.3 Example #3: Changing the Filter Type
    4. 8.4 Example #4: Changing the Clock Frequency
    5. 8.5 Example #5: Enabling Chop and Reducing the Number of Conversions per Channel
    6. 8.6 Example #6: Scanning Two Channels With Different System Parameters
    7. 8.7 Example #7: Using the ADS1261
    8. 8.8 Example #8: Changing Multiple Parameters Using the ADS1261
  12. Summary
  13. 10Revision History

Summary

Understanding all of the factors that affect ADC conversion latency is imperative to help confidently choose an ADC that meets the desired system cycle time. This application note offers a detailed discussion of these important factors as well as provides several examples to enable a deeper understanding of how to calculate the system cycle time using information from the ADC data sheet.