SBAU251B July 2017 – February 2023 ADS8331 , ADS8332
Make sure jumpers JP1, JP2, and J4 are in the default configuration while interfacing the ADS8332EVMV2 board with the PHI controller as described in Table 5-1. The jumpers can be reconfigured to allow for different types of operation.
Figure 5-1 details the default jumper settings.Table 5-1 explains the configuration for these jumpers.
Figure 5-1 ADS8332EVMV2 Default Jumper Settings| Jumper | Function | Default Position | Description | ||
|---|---|---|---|---|---|
| JP1 | Common pin voltage | Shunt on pins 2-3 | Shunt on pins 2-3 select ground as the common pin voltage | ||
| JP2 | Multiplexer output buffer | Shunt on pins 1-2 | Shunt on pins 1-2 selects to bypass the buffer between MUXOUT and ADCIN | ||
| J4 | EEPROM write enable | Open | Open enables write protect for the EEPROM | ||