SBAU294A July   2020  – January 2023 ADC3541 , ADC3542 , ADC3543 , ADC3544

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2 Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  5. 3Setup Procedure
    1. 3.1 Install High-Speed Data Converter (HSDC) Pro Software
    2. 3.2 Install the Configuration GUI Software
    3. 3.3 Connect the ADC EVM and TSW1400EVM
    4. 3.4 Connect the Power Supply and Mini-USB Connections
    5. 3.5 Connect Signal Generators to ADC354xEVM
    6. 3.6 Configure HSDC Pro and Capture Data
  6. 4Device Configuration
    1. 4.1 Low Level Control
    2. 4.2 Current Monitoring
  7. 5Troubleshooting
  8. 6References
    1. 6.1 Analog Input Configuration
  9. 7Revision History

Introduction

The ADC354xEVM is an evaluation board used to evaluate the ADC354x analog-to-digital converter (ADC) from Texas Instruments. The ADC354xEVM is a single-channel, 14-bit ADC that can operate up to 10, 25, 65, or 125 Mega-samples per second (MSPS) for the ADC3541, ADC3542, ADC3543, and ADC3544 respectively. The output data is transmitted over 1.8-V CMOS logic.

  • Transformer and FDA coupled analog inputs
  • Transformer coupled or singled ended clock inputs
  • INA226 current shunt monitors for evaluating power consumption
  • FMC connector to easily interface with popular FPGA evaluation boards
  • Device register programming through USB connector and FTDI USB-to-SPI translator

The TSW1400EVM captures the CMOS output data, and uploads to a connected PV through a USB interface for analysis. The High-Speed Data Converter Pro (HSDC Pro) software on the PC communicates with the hardware and processes the data.