SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
The differential analog output from the EVM is applied directly to J3.1 and J3.2 with respect to GND, J3.3. Table 4-2 summarizes the details of J3.
Pin Number | Signal | Description |
---|---|---|
J3.1 | OUTN | Inverting analog output from U1 (pin 10) |
J3.2 | OUTP | Noninverting output from U1 (pin 11) |
J3.3 | GND | Ground reference (pin 9) |
The VDD power input to the AMC3301EVM, AMC3302EVM, and AMC3330EVM PCB can be applied directly to J1, pins 1 and 2. Table 4-3 lists the details of J1.
Pin Number | Signal | Description |
---|---|---|
J1.1 | VDD | VDD input from U1 (pin 12) |
J1.2 | GND | GND connection from U1 (pin 9) |