SBAU351 April   2021

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS127L11EVM Kit
    2. 1.2 ADS127L11EVM Board
    3. 1.3 ADS127L11EVM-PDK-GUI Unsupported Features
  3. 2EVM Analog Interface
    1. 2.1 EVM Analog Input Options
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 ADC Input Drive Amplifiers
    4. 2.4 VCOM Buffer
    5. 2.5 Onboard Voltage Reference
    6. 2.6 External Voltage Reference
    7. 2.7 Clock Tree
  4. 3Digital Interface
    1. 3.1 Serial Interface (SPI)
    2. 3.2 I2C Bus for Onboard EEPROM
  5. 4Power Supplies
    1. 4.1 Power Connection and Configuration
    2. 4.2 Low Dropout Regulator (LDO)
  6. 5ADS127L11EVM Software Installation
  7. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Optional Connections to the EVM
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
  8. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Board Layouts
    3. 7.3 Schematics
  9. 8References

Power Connection and Configuration

Figure 4-1 shows connections to external supplies for the amplifier, reference, and data converter. The default state of the EVM is that the power is provided by the PHI digital controller board via the USB port. The external power connections can be used in cases where the PHI does not provide the needed voltage. For example, the PHI does not provide negative voltages, so if a negative AVSS is needed an external power supply is required. To use the external power connections for AVDD and IOVDD, change the 0-Ω resistor connections (R71, R74, and R81).

Connector J12 can optionally be used to supply power to the onboard 5-V and –2.5-V regulators. In this case, the allowable voltage range for –VinExt is –15.5 V < –VinExt < –3.5 V and +VinExt is 6 V< +VinExt < 15.5 V.

GUID-20210331-CA0I-SX1H-9B3Q-VTCGTSFRDCQD-low.svgFigure 4-1 Power Connection and Configuration