SBAU356 September   2020 ADC3660

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
      1.      12
      2.      13
    2.     14
      1.      15
      2.      16
    3.     17
      1.      18
      2.      19
  5.   20
    1.     21
    2.     22
    3.     23
  6.   24
  7.   25

Hardware Setup: Real Decimation Mode

  • On ADC3660EVM, shunt J14 (2-3) to use USB power.
  • Connect ADC sampling clock source (SMA100A used) to J8. Set signal power to +15 dBm. 65 MSPS used in this example.
  • Connect DCLKIN clock source (SMA100A used) to J10. Set signal power to +13 dBm. 16.25 MHz used in this example
Attention:

ADC sampling clock source and DCLKIN source must be frequency locked. If this is not performed, the captured data is not recognizable.

  • Connect Analog input source (SMA100A used) to J2 for CHA. 1 MHz used in this example (with bandpass filter).
  • Connect Mini-USB cable from PC to J15 on ADC3660EVM.
  • Push button S1 to reset ADC
  • lRun the ADC35xx GUIi